IESNA:LM-63-2002
[TEST]P1647622
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3D-735-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 159W 70CRI 3500K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.33A 159.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21127.8
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 159.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3410.3 3191.3 3046.8 2935.0 2774.1 2704.1 2812.9 3031.9 3338.8 3697.8 4113.5 4557.5 5011.9 5517.0 5990.7 
6564.3 6974.1 7309.3 7567.0 7672.8 7638.5 7343.5 6475.0 5993.7 5719.6 5356.1 4618.6 3353.7 2211.0 1379.6 916.3 
551.2 251.8 149.0 59.6 0.0 0.0 
3410.3 3173.4 3037.8 2923.1 2765.2 2704.1 2820.3 3039.3 3347.7 3703.8 4131.4 4579.8 5028.3 5503.6 6010.1 
6558.4 7015.8 7348.0 7619.2 7729.4 7714.5 7427.0 6615.0 6098.0 5841.8 5479.7 4733.3 3462.4 2285.5 1431.8 952.0 
581.0 286.1 163.9 70.0 0.0 0.0 
3410.3 3194.3 3043.8 2945.5 2806.9 2722.0 2805.4 3000.6 3262.8 3596.5 4001.8 4430.9 4879.3 5360.5 5858.1 
6376.6 6898.1 7359.9 7787.5 8070.6 8176.4 8165.9 7806.9 7103.7 6713.3 6348.3 5615.3 4301.2 2765.2 1726.8 
1148.7 731.5 403.8 268.2 113.2 0.0 0.0 
3410.3 3204.7 3075.1 2985.7 2860.5 2772.6 2802.4 2939.5 3168.9 3447.5 3785.7 4192.5 4606.7 5046.2 5511.0 
6001.2 6548.0 7136.5 7722.0 8227.0 8615.9 8863.2 8928.8 8855.8 8656.1 8271.7 7665.4 6512.2 4229.7 2522.3 
1470.5 934.1 533.4 265.2 99.8 0.0 0.0 
3410.3 3231.5 3103.4 3021.4 2938.0 2857.6 2836.7 2905.2 3051.2 3267.3 3541.4 3855.8 4194.0 4584.3 5013.4 
5444.0 5947.5 6524.1 7173.7 7863.5 8441.6 8913.9 9283.3 9585.8 9876.3 10144.5 10275.6 9803.3 7972.3 4711.0 
2179.7 965.4 514.0 219.0 80.5 1.5 0.0 
3410.3 3270.3 3152.6 3076.6 3028.9 2978.2 2951.4 2976.7 3049.8 3185.3 3371.6 3577.2 3809.6 4088.2 4432.3 
4761.6 5166.8 5667.4 6245.5 6936.8 7640.0 8304.5 8930.2 9526.2 10250.3 11102.5 12041.1 12797.9 12471.7 9871.8 
5342.7 2087.3 727.1 353.1 114.7 3.0 0.0 
3410.3 3304.5 3204.7 3145.1 3119.8 3115.3 3121.3 3143.6 3186.8 3261.3 3385.0 3544.4 3678.5 3803.6 3991.3 
4255.1 4563.5 4947.8 5467.8 6114.4 6887.6 7686.2 8551.8 9415.9 10320.3 11457.1 12748.8 14079.2 14636.4 13206.2 
10038.7 5859.6 2066.4 743.4 280.1 25.3 0.0 
3410.3 3306.0 3209.2 3151.1 3127.2 3127.2 3139.1 3163.0 3204.7 3279.2 3405.8 3562.3 3688.9 3800.6 3979.4 
4234.2 4517.3 4901.7 5420.1 6044.4 6838.5 7657.9 8504.1 9420.4 10320.3 11452.6 12735.4 14085.2 14654.3 13255.3 
10196.6 6267.9 2161.8 762.8 293.5 26.8 0.0 
3410.3 3323.9 3259.8 3222.6 3221.1 3244.9 3289.6 3337.3 3398.4 3477.3 3618.9 3769.4 3834.9 3907.9 4062.9 
4264.0 4524.7 4906.1 5423.1 6054.8 6798.3 7649.0 8550.3 9472.6 10414.2 11489.8 12660.9 13639.7 13790.2 12406.1 
9943.4 6303.6 2550.6 648.1 281.6 38.7 0.0 
3410.3 3367.1 3344.7 3350.7 3389.4 3449.0 3510.1 3577.2 3650.2 3751.5 3887.1 3970.5 4010.7 4091.2 4222.3 
4426.4 4678.2 5123.6 5664.5 6321.5 7185.6 8103.4 9086.7 10154.9 11306.6 12541.7 13641.2 14334.0 13901.9 12216.9 
9576.8 5000.0 1588.2 581.0 253.3 70.0 0.0 
3410.3 3408.8 3428.2 3478.8 3568.2 3682.9 3796.2 3918.3 4048.0 4188.0 4353.4 4441.3 4530.7 4658.8 4839.1 
5090.9 5427.6 5841.8 6342.4 6914.5 7535.7 8230.0 8931.7 9782.4 10646.6 11491.3 12050.0 12079.8 10750.9 8833.4 
6154.6 2577.5 813.5 347.1 128.1 38.7 0.0 
3410.3 3435.6 3472.9 3542.9 3657.6 3788.7 3919.8 4052.4 4180.6 4325.1 4472.6 4532.2 4581.3 4649.9 4730.3 
4845.0 5010.4 5219.0 5487.2 5810.5 6181.4 6577.8 7015.8 7568.5 8146.6 8638.2 8843.8 8615.9 7359.9 5931.2 
4128.4 1775.9 594.5 298.0 146.0 53.6 0.0 
3410.3 3426.7 3477.3 3562.3 3682.9 3812.6 3939.2 4050.9 4146.3 4240.2 4320.6 4320.6 4283.4 4250.6 4199.9 
4155.2 4137.4 4123.9 4103.1 4070.3 4028.6 3980.9 3973.5 4062.9 4231.2 4359.3 4253.6 3757.4 2760.7 1954.7 
1227.6 630.2 365.0 211.6 120.7 47.7 0.0 
3410.3 3471.4 3538.4 3618.9 3721.7 3805.1 3858.7 3881.1 3852.8 3769.4 3629.3 3390.9 3057.2 2653.4 2166.3 
1741.7 1373.7 1135.3 1016.1 962.5 934.1 914.8 888.0 868.6 885.0 898.4 865.6 801.5 691.3 573.6 478.2 374.0 269.7 171.3 
93.9 29.8 0.0 
3410.3 3505.7 3566.7 3617.4 3659.1 3660.6 3592.1 3434.1 3170.4 2833.7 2438.9 1981.5 1568.8 1318.5 1199.3 1145.7 
1114.4 1099.5 1096.5 1096.5 1093.6 1081.6 1056.3 1019.1 983.3 966.9 932.7 856.7 736.0 585.5 466.3 368.0 259.2 154.9 92.4 23.8 
0.0 
3410.3 3520.5 3566.7 3575.7 3542.9 3420.7 3166.0 2833.7 2447.8 2009.8 1643.3 1448.1 1367.7 1330.4 1299.2 1278.3 1275.3 
1285.8 1311.1 1339.4 1367.7 1387.1 1393.0 1369.2 1320.0 1248.5 1144.2 1026.5 883.5 692.8 500.6 333.7 222.0 149.0 77.5 14.9 0.0 
3410.3 3535.4 3554.8 3510.1 3370.1 3097.4 2735.4 2334.6 1930.9 1650.8 1548.0 1504.8 1463.0 1422.8 1388.6 1364.7 
1363.2 1397.5 1424.3 1412.4 1412.4 1413.9 1375.1 1296.2 1221.7 1156.1 1075.7 972.9 852.2 718.1 548.3 379.9 266.7 168.4 73.0 10.4 
0.0 
3410.3 3522.0 3519.1 3420.7 3180.9 2824.8 2437.4 2042.6 1746.1 1662.7 1640.3 1606.1 1550.9 1483.9 1431.8 1400.5 
1337.9 1251.5 1242.5 1215.7 1159.1 1162.1 1169.5 1184.4 1194.9 1184.4 1162.1 1126.3 1071.2 975.9 761.3 584.0 411.2 242.8 101.3 6.0 
0.0 
3410.3 3517.6 3493.7 3352.2 3031.9 2653.4 2231.8 1883.2 1756.6 1749.1 1737.2 1699.9 1637.4 1556.9 1475.0 1308.1 
1194.9 1120.4 1017.6 995.2 990.8 1005.7 1038.4 1062.3 1050.4 1023.5 989.3 944.6 886.5 813.5 674.9 563.2 449.9 280.1 119.2 6.0 
0.0 
3410.3 3517.6 3484.8 3289.6 2942.5 2528.3 2123.1 1845.9 1811.7 1829.6 1828.1 1795.3 1731.2 1641.8 1436.2 1254.5 
1121.9 969.9 914.8 889.4 883.5 889.4 898.4 888.0 837.3 809.0 785.2 752.4 700.2 640.6 552.7 463.3 363.5 251.8 113.2 4.5 
0.0 
3410.3 3487.8 3446.1 3262.8 2871.0 2462.7 2062.0 1835.5 1835.5 1865.3 1874.2 1848.9 1796.8 1685.0 1434.7 1232.1 
1044.4 935.6 899.9 905.8 968.4 983.3 890.9 889.4 813.5 803.0 762.8 725.6 680.9 585.5 494.6 396.3 293.5 202.6 83.4 4.5 
0.0 
3410.3 3472.9 3435.6 3246.4 2871.0 2462.7 2062.0 1834.0 1838.5 1869.8 1878.7 1859.4 1808.7 1680.6 1439.2 1223.2 
1042.9 932.7 899.9 916.3 1002.7 1011.6 892.4 899.9 816.4 816.4 764.3 719.6 667.5 566.1 476.8 385.9 275.6 171.3 79.0 4.5 
0.0 
